??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22280.0024 Captive C-Washer
HELP_VARIABLE
Company
Halder
Description
EH 22280. - Captive C-Washers DIN 6371
Bill of material
22280.0024 Captive C-Washer
BESTNR
Ref. No.
22280.0024
GS
Size
24
B
25.5 mm
D1
82 mm
D2
11 mm
D3
24 mm
L1
40.0 mm
L2
32 mm
L3
62.0 mm
L4
40 mm
S
-0.2
11.8 mm
PS
suitable for screw DIN 923
M 6 x 16
G
Weight
425 g
Embedded user actions